Industrial Ethernet Cable/Connectivity | Belden Industrial Solutions
Belden Industrial Ethernet Cables/Connectivity Offer Rugged Constructions and Reliable Performance
Industrial Ethernet deployment has reached far beyond merely connecting workstations and consoles. In today’s industrial networks, data transmission cables are used throughout the manufacturing or processing plant – often in extremely harsh and sometimes hazardous environments.

In industrial plants, Ethernet cables and connectivity are typically used to carry signals between controllers or controllers to devices to make events happen deterministically or on a pre-defined schedule. Timing is key – with little or no margin of error. Clearly, few networking applications are more critical and demanding than industrial sites where data transmission errors or failure can lead to unsafe conditions, interruption of critical industrial automation and control functions, lost data and costly downtime.

That’s why specifying a robust cabling infrastructure capable of supporting Industrial Ethernet is of paramount importance. Only Belden offers the most comprehensive range of Industrial Ethernet cabling solutions available in the world today – all specifically engineered and ruggedly constructed to ensure optimum network performance and uptime, even in the harshest settings.

All of Belden’s Industrial Ethernet cables/connectivity products are built to withstand the entire spectrum of environmental and mechanical hazards – from temperature extremes and sunlight, to solvents, oils, chemicals and moisture. Check out our lines of TrayOptic® and FiberExpress® optical fiber cables, and our FiberExpress optical fiber connectivity. Also look at our DataTuff® line of copper-based cables and connectivity – all suitable for Industrial Ethernet application and the following protocols:

  • ProfiNet - "Custom designs only"
  • Fieldbus HSE
  • VNet/IP
  • MODBUS TCP
  • CC-Link IE
  • Ethernet/IP

Optical Fiber Solutions
Copper Solutions

Belden Optical Fiber Solutions for Industrial Ethernet

TrayOptic and FiberExpress Optical Fiber Cables
Belden offers heavy-duty TrayOptic Indoor/Outdoor laser-optimized cables in 2- to 72-fiber constructions. The Laser Optimized Fiber is designed to handle Gigabit Ethernet light sources and expanded bandwidth requirements. We also offer Tight-buffered single-mode or multimode FiberExpress cables in 2- or 6-fiber construction

TrayOptic Series Heavy-Duty, All Dielectric Optical Fiber Cables, Fiber Type: 62.5/125 micron, Aramid Yarn Strength Member, Jacket Color: Orange.
Riser Rated: NEC/CEC OFNR/OFN FT4. Flame Resistance: IEEE1202/383-2003

PVC Jacket
I100255 2 fibers per tube Fiber Count 2
I100455 4 fibers per tube Fiber Count 4
I100655 6 fibers per tube Fiber Count 6
I400855 4 fibers per tube Fiber Count 8
I601255 6 fibers per tube Fiber Count 12
I601855 6 fibers per tube Fiber Count 18
I602455 6 fibers per tube Fiber Count 24
I603655 6 fibers per tube Fiber Count 36
I604855 12 fibers per tube Fiber Count 48
I606055 12 fibers per tube Fiber Count 60
I607255 12 fibers per tube Fiber Count 72

CPE Jacket
I100266 2 fibers per tube Fiber Count 2
I100466 4 fibers per tube Fiber Count 4
I100666 6 fibers per tube Fiber Count 6
I400866 4 fibers per tube Fiber Count 8
I601266 6 fibers per tube Fiber Count 12
I601866 6 fibers per tube Fiber Count 18
I602466 6 fibers per tube Fiber Count 24
I603666 6 fibers per tube Fiber Count 36
I604866 12 fibers per tube Fiber Count 48
I606066 12 fibers per tube Fiber Count 60
I607266 12 fibers per tube Fiber Count 72

FiberExpress Optical Fiber Distribution Cables, Tight Buffer Plenum
M9B043 Multimode 62.5 µm FX300 Fiber Count 2
M9B045 Multimode 62.5 µm FX300 Fiber Count 6
M9A043 Multimode 50 µm FX600 Fiber Count 2
M9A045 Multimode 50 µm FX600 Fiber Count 6
M9W043 Single-mode Enhanced Fiber Count 2
M9W045 Single-mode Enhanced Fiber Count 6

FiberExpress Connectivity Components

FiberExpress Duplex, Patch Cords (2 Fiber, Riser)
Multimode FX300 62.5 µm
Part No. Length Description Connector
70102730 1 meter Duplex Zip 3.0mm ST/PC-ST/PC ST-ST
70102419 2 meter Duplex Zip 3.0mm ST/PC-ST/PC ST-ST
70102447 5 meter Duplex Zip 3.0mm ST/PC-ST/PC ST-ST
AX200055 1 meter Duplex Zip 3.0mm SCD/PC-SCD/PC SC-SC
AX200056 2 meter Duplex Zip 3.0mm SCD/PC-SCD/PC SC-SC
AX200058 5 meter Duplex Zip 3.0mm SCD/PC-SCD/PC SC-SC
AX200516 1 meter Duplex Zip 2.0mm LCD/PC-LCD/PC LC-LC
AX200517 2 meter Duplex Zip 2.0mm LCD/PC-LCD/PC LC-LC
AX200519 5 meter Duplex Zip 2.0mm LCD/PC-LCD/PC LC-LC
AX201078 1 meter Duplex Zip 2.0mm LCD/PC-ST/PC LC-ST
AX201327 2 meter Duplex Zip 2.0mm LCD/PC-ST/PC LC-ST
AX202557 2 meter Duplex Zip 2.0mm LCD/PC-ST/PC LC-ST
AX201200 5 meter Duplex Zip 2.0mm LCD/PC-ST/PC LC-ST

FiberExpress Duplex, Patch Cords (2 Fiber, Riser)
Multimode FX600 50 µm
Part No. Length Description Connector
AX201566 1 meter Duplex Zip 3.0mm ST/PC-ST/PC ST-ST
AX200341 2 meter Duplex Zip 3.0mm ST/PC-ST/PC ST-ST
AX200413 5 meter Duplex Zip 3.0mm ST/PC-ST/PC ST-ST
AX200167 1 meter Duplex Zip 3.0mm SCD/PC-SCD/PC SC-SC
AX200084 2 meter Duplex Zip 3.0mm SCD/PC-SCD/PC SC-SC
AX200280 5 meter Duplex Zip 3.0mm SCD/PC-SCD/PC SC-SC
AX200526 1 meter Duplex Zip 2.0mm LCD/PC-LCD/PC LC-LC
AX200527 2 meter Duplex Zip 2.0mm LCD/PC-LCD/PC LC-LC
AX200529 5 meter Duplex Zip 2.0mm LCD/PC-LCD/PC LC-LC
AX200991 1 meter Duplex Zip 2.0mm LCD/PC-ST/PC LC-ST
AX200982 2 meter Duplex Zip 2.0mm LCD/PC-ST/PC LC-ST
AX202559 2 meter Duplex Zip 2.0mm LCD/PC-ST/PC LC-ST
AX200841 5 meter Duplex Zip 2.0mm LCD/PC-ST/PC LC-ST

FiberExpress Duplex, Patch Cords (2 Fiber, Riser)
Singlemode
Part No. Length Description Connector
AX200100 1 meter Duplex Zip 3.0mm ST/PC-ST/PC ST-ST
AX200090 2 meter Duplex Zip 3.0mm ST/PC-ST/PC ST-ST
AX200092 5 meter Duplex Zip 3.0mm ST/PC-ST/PC ST-ST
AX200168 1 meter Duplex Zip 3.0mm SCD/PC-SCD/PC SC-SC
AX200094 2 meter Duplex Zip 3.0mm SCD/PC-SCD/PC SC-SC
AX200096 5 meter Duplex Zip 3.0mm SCD/PC-SCD/PC SC-SC
AX200506 1 meter Duplex Zip 2.0mm LCD/PC-LCD/PC LC-LC
AX200507 2 meter Duplex Zip 2.0mm LCD/PC-LCD/PC LC-LC
AX200509 5 meter Duplex Zip 2.0mm LCD/PC-LCD/PC LC-LC
AX201079 1 meter Duplex Zip 2.0mm LCD/PC-ST/PC LC-ST
AX201190 2 meter Duplex Zip 2.0mm LCD/PC-ST/PC LC-ST
AX202241 5 meter Duplex Zip 2.0mm LCD/PC-ST/PC LC-ST

FiberExpress Patch Panels
AX100041 Rack Mount 1U, Black Universal Connector Panel
AX100495 Wall Mount Small, Black

Universal Optical Adapter Strips, Multimode
AX100088 6 ST Phosphor Bronze, 6 fibers, loaded Adapters, Black
AX100094 3 SC Duplex Phosphor Bronze, 6 fibers, loaded Duplex Adapters, Black
AX100092 6 SC Simplex

Phosphor Bronze, 6 fibers, loaded Adapters, Black

AX101729 6 LC Duplex FX STRIP 12-FIBER, MM (M-S), Black

Universal Optical Adapter Strips, Single-mode
AX100534 6 ST Zirconia Ceramic, 6 fibers, loaded Adapters, Black
AX101407 3 SC Duplex Zirconia Ceramic, 6 fibers, loaded Duplex Adapters, Black
AX100538 6 SC Simplex

Zirconia Ceramic, 6 fibers, loaded Adapters, Black

AX101731 6 LC Duplex FX STRIP 12-FIBER, SM (Z-C), Black

Optimax® Field Installable Connectors, Multimode 62.5 µm
A0408835 ST For 900 µm buffered fiber only
AX100029 SC For 900 µm buffered fiber only
AX101981 LC For 900 µm tight buffered fiber

Optimax Field Installable Connectors, Multimode 50 µm
AX101075 ST For 900 µm buffered fiber only
AX101077 SC For 900 µm buffered fiber only
AX101982 LC For 900 µm tight buffered fiber

Optimax Field Installable Connectors, Single-mode
AX101791 ST For 900 µm buffered fiber only
AX101792 SC For 900 µm buffered fiber only
AX101983 LC For 900 µm tight buffered fiber

Optimax Enhanced Installation ToolKit
AX103142 LC/SC/ST Install. tools, cleaver, manuals, crimping tool, microscope, etc

For more information on FiberExpress Optimax connectors, see Optimax Connectors NP270; for information on the Optimax ToolKit, see NP271.

Belden Copper-based Solutions for Industrial Ethernet

Industrial Ethernet Category Cables – Features and Benefits
Belden Industrial Ethernet cables are far and away the industry’s top choice for signal transmission integrity and consistently reliable electrical performance. Unlike commercial off-the-shelf (COTS) Ethernet cabling, our Category 6, Enhanced Cat 5e and Cat 5e copper-based cables are built Belden-tough to withstand the harsh environmental conditions and mechanical stresses typically present in industrial factories and plants.

Our industrial-grade cables provide more stable electrical performance with less attenuation and greater resistance to EMI/RFI. In addition, tests have proven that our Industrial Ethernet cables offer:

  • Protection against penetration and degradation by solvents, oils, chemicals and moisture
  • Resistance to UV radiation and temperature variations
  • Superior mechanical stability to withstand pulling forces, abrasion, crushing, cut-through and burial
  • MSHA mining approval
  • Red jackets designating safety network

Many versions of our DataTuff cables feature Belden’s patented Bonded-Pair technology. This construction feature affixes the conductor insulation of the cable pairs along their longitudinal axes to ensure that no performance-robbing gaps can develop between the conductor pairs. As a result, the conductor-to-conductor spacing or concentricity is always uniform – which, in turn, ensures excellent and consistently reliable electrical performance, even after the rigors of installation. Belden calls this unique capability Installable Performance®.

DataTuff® Category 6, Enhanced 5e and 5e Cables

  • Unshielded and shielded Bonded-Pair cables with heavy-duty, oil- and UV-resistant jackets; many are Ethernet/IP compliant; upjacketed and armored versions are available for the most extreme areas.

Category 6 DataTuff Twisted Pair Cables, 4-Pair, Bonded-Pairs, Heavy-Duty Sunlight and Oil-Resistant Jackets
7927A 23 AWG Solid BC, Patented E-Spline Center Member
11872A Upjacketed, 23 AWG Solid BC
121872A Interlocked AL Armor, 23 AWG Solid BC, Polyester Wrap
7940A 23 AWG, Solid BC
7931A 23 AWG, Solid BC, High & Low Temp

Enhanced Category 5e DataTuff Twisted Pair Cables, 2-Pair and 4-Pair, Bonded-Pairs, Heavy-Duty Sunlight and Oil-Resistant Jackets
7932A 24 AWG 2-Pair Solid BC
7933A 24 AWG 2-Pair Solid BC, Overall Beldfoil® Shield
7923A 24 AWG 4-Pair Solid BC, MSHA Approved
7924A 24 AWG 4-Pair Stranded TC (7x32)
7922A 22 AWG 4-Pair Solid BC, Rip Cord, PLTC
7934A 24 AWG 4-Pair Solid BC, Halogen Free, Waterblocked, Burial
7928A 24 AWG 4-Pair Solid BC, FEP Insulation and Jacket
7935A 24 AWG 4-Pair Solid BC, Low Smoke Zero Halogen Jacket
11700A 24 AWG, 4-Pair Solid BC, Upjacketed, MHSA Approved
11700A2 24 AWG, 4-Pair Solid BC, Upjacketed
121700A AL Interlocked Armor, 24 AWG, 4-Pair Solid BC, Polyester Wrap
121700R AL Interlocked Armor, 24 AWG, 4-Pair, Solid BC, Polyester Wrap
7929A 24 AWG, 4-Pair Solid BC, Overall Beldfoil Shield, 24 AWG Stranded TC Drain Wire, MSHA Approved
7921A 24 AWG, 4-Pair Solid BC, Overall Beldfoil + 70% TC Braid Shield, 24 AWG Solid Spiral Drain Wire 7936A 24 AWG, 4-Pair Solid BC, Overall Beldfoil Shield, 14 AWG Stranded TC Drain Wire, Low Smoke Zero Halogen PVC Jacket
7937A Halogen Free, Waterblocked, Burial, 24 AWG, 4-Pair Solid BC, Overall Beldfoil Shield, 24 AWG TC Drain Wire

Category 5e DataTuff Twisted Pair Cables, 2-Pair and 4-Pair, Heavy-Duty Sunlight and Oil-Resistant Jackets
7930A 24 AWG, 4-Pair, Bonded-Pairs, Stranded BC (7x32)
7939A 24 AWG, 4-Pair, Bonded-Pairs, Stranded BC (7x32), Overall Beldfoil Shield, 24 AWG Stranded TC Drain Wire
7918A 24 AWG, 4-Pair, Solid BC, Rip Cord, MSHA Approved
7919A 24 AWG, 4-Pair, Solid BC, Overall Beldfoil Shield, 24 AWG TC Drain Wire, MSHA Approved

Ethernet/IP Cables

Originally developed by Rockwell Automation, Ethernet/IP is now managed by the Open DeviceNet Vendors Association (ODVA). Ethernet/IP offers a complete and open Industrial Ethernet networking communications protocol for manufacturing automation and control applications. ODVA is an international association comprised of leading vendors dedicated to driving adoption of the Common Industrial Protocol (CIP™), which supports open standards and technologies for industrial networks. Belden offers numerous cables that are fully compliant with the Ethernet/IP protocol.

Ethernet/IP Compliant Enhanced Category 5e DataTuff Twisted Pair Cables, 2- and 4-Pairs, Bonded-Pairs, Heavy-Duty Sunlight and Oil-Resistant Jackets
7932A 24 AWG 2-Pair Solid BC, Rip Cord
7933A 24 AWG 2-Pair Solid BC, Overall Beldfoil® Shield
7923A 24 AWG 4-Pair, Solid BC, Rip Cord, MSHA Approved
7934A 24 AWG 4-Pair, Solid BC, Halogen Free, Waterblocked, Burial
7935A 24 AWG 4-Pair, Solid BC, Low Smoke Zero Halogen Jacket
11700A 24 AWG, 4-Pair, Solid BC, Upjacketed, MHSA Approved
7921A 24 AWG, 4-Pair Bonded-Pairs, Solid BC, Overall Beldfoil + 70% TC Braid Shield, 24 AWG Solid Spiral Drain Wire
7928A 24 AWG 4-Pair, Solid BC, FEP Insulation and Jacket, High & Low Temp, Gas-resistant

In addition, Belden cables can be customized to meet your unique needs, utilizing any number of construction features, such as:

  • Armoring: Aluminum Interlock, Steel Interlock, and Continuous Corrugated Aluminum
  • Jackets: PVC, CPE, LDPE, TPE, HDPE, Fluorocopolymer, Oil Res II, Low Smoke Zero Halogen (LSZH), Haloarrest®, and Polyurethane
  • Shielding: Overall Beldfoil®, TC Braid, TC Double Braid
  • Conductors: Solid BC, Solid TC, Stranded BC and Stranded TC

Belden DataTuff Industrial Ethernet Connectivity

DataTuff Industrial Ethernet Cord Sets (RJ45). Cat 5e 4 Pair,
24 AWG – Heavy Duty Oil- ∓ Sunlight-Resistant Black Jackets

IP67 interface complies with the EtherNet/IP specification (IEC 61076-3-106 Variant 1)
Unshielded with Solid Conductors (ref: Belden Bonded-Pair Cable 7923A)
Cable Rating NEC: CMR, CMX-Outdoor CEC: CMR FT4. MSHA
Part No. IP Rating Length
meters (Ft.)
Tethered Cap Standard Package
Quantity (Pieces)
E500001 010B50 IP67 1 m (3.3 ft.) Yes 50
E500002 010B40 IP67 2 m (6.6 ft.) Yes 40
E500003 010B32 IP67 3 m (9.8 ft.) Yes 32
E500005 010B24 IP67 5 m (16.4 ft.) Yes 24
E500025 010B6 IP67 25 m (82 ft.) Yes 6
E501001 010B70 IP20 1 m (3.3 ft.) 70
E501002 010B50 IP20 2 m (6.6 ft.) 50
E501003 010B36 IP20 3 m (9.8 ft.) 36
E501005 010B30 IP20 5 m (16.4 ft.) 30

Unshielded with Stranded Conductors (ref: Belden Bonded-Pair Cable 7924A)
Cable Rating NEC: CMR, CMX-Outdoor CEC: CMR FT4
Part No. IP Rating Length
meters (Ft.)
Tethered Cap Standard Package
Quantity (Pieces)
E502001 010B50 IP67 1 m (3.3 ft.) Yes 50
E502002 010B40 IP67 2 m (6.6 ft.) Yes 40
E502003 010B32 IP67 3 m (9.8 ft.) Yes 32
E502005 010B24 IP67 5 m (16.4 ft.) Yes 24
E502025 010B6 IP67 25 m (82 ft.) Yes 6
E503001 010B70 IP20 1 m (3.3 ft.) 70
E503002 010B50 IP20 2 m (6.6 ft.) 50
E503003 010B36 IP20 3 m (9.8 ft.) 36
E503005 010B30 IP20 5 m (16.4 ft.) 30

Shielded with Solid Conductors (ref: Belden Bonded-Pair Cable 7929A)
Cable Rating NEC: CMR, CMX-Outdoor CEC: CMR FT4. MSHA
Part No. IP Rating Length
meters (Ft.)
Tethered Cap Standard Package
Quantity (Pieces)
E504001 010B50 IP67 1 m (3.3 ft.) Yes 50
E504002 010B40 IP67 2 m (6.6 ft.) Yes 40
E504003 010B32 IP67 3 m (9.8 ft.) Yes 32
E504005 010B24 IP67 5 m (16.4 ft.) Yes 24
E504025 010B6 IP67 25 m (82 ft.) Yes 6
E505001 010B70 IP20 1 m (3.3 ft.) 70
E505002 010B50 IP20 2 m (6.6 ft.) 50
E505003 010B36 IP20 3 m (9.8 ft.) 36
E505005 010B30 IP20 5 m (16.4 ft.) 30

Shielded with Stranded Conductors (ref: Belden Bonded-Pair Cable 7939A)
Cable Rating NEC: CMR, CMX-Outdoor CEC: CMR FT4
Part No. IP Rating Length
meters (Ft.)
Tethered Cap Standard Package
Quantity (Pieces)
E506001 010B50 IP67 1 m (3.3 ft.) Yes 50
E506002 010B40 IP67 2 m (6.6 ft.) Yes 40
E506003 010B32 IP67 3 m (9.8 ft.) Yes 32
E506005 010B24 IP67 5 m (16.4 ft.) Yes 24
E506025 010B6 IP67 25 m (82 ft.) Yes 6
E507001 010B70 IP20 1 m (3.3 ft.) 70
E507002 010B50 IP20 2 m (6.6 ft.) 50
E507003 010B36 IP20 3 m (9.8 ft.) 36
E507005 010B30 IP20 5 m (16.4 ft.) 30

Modular Jacks (RJ45). Cat 5e. IP67
IP67 interface complies with the EtherNet/IP specification (IEC 61076-3-106 Variant 1)
Part No. Description Tethered Cap Carton Quantity
E100501 010B25 UTP, Black Yes 25
E100502 010B25 FTP, Black Yes 25

Plug Kits (RJ45). Cat 5e. IP67
IP67 interface complies with the EtherNet/IP specification (IEC 61076-3-106 Variant 1)
Part No. Description Carton Quantity
E300501 010B25 UTP, Black 25
E300502 010B25 FTP, Black 25

Stainless Steel Faceplates. IP67
Part No. Description Carton Quantity
E200001 000B25 Single gang, 1-port 25
E200002 000B25 Single gang, 2-port 25
E200004 000B25 Double gang, 4-port 25

Surface Mount Boxes. IP67
Surface Mount Box Dimensions: 12.8 x 12.8 x 6.7 cm deep (5.05” x 5.05” x 2.625” deep)
Part No. Description Carton Quantity
E200101 009B8 1-port, White/Stainless Steel Cover 8
E200102 009B8 2-port, White/Stainless Steel Cover 8
E200103 009B8 3-port, White/Stainless Steel Cover 8
E200104 009B8 4-port, White/Stainless Steel Cover 8

Tools
Part No. Description Carton Quantity
E400001 005S1       Hand tool to crimp unshielded (UTP)
      and shielded (FTP) RJ45 plugs,
      Black with Green handle
1
E400003 008S1       Cable stripper, Gray 1
AX100749       Punch-down connecting tool 1
C0054642       Punch-down connecting tool pouch 1
FTP= Foil Shielded Twisted Pairs  •  UTP= Unshielded Twisted Pairs

Belden Industrial Ethernet Cables are clearly the smart choice for use in demanding industrial environments. Why trust your mission-critical industrial data network to anything less?

1-800-BELDEN-1 | ©Copyright 2009, Belden Inc. | legal | site map | careers | industry links | contact us