About Belden - Environment
About Belden
Design for Environment

MGN120MLIn order to meet global environmental product requirements – in part specified by the European Union's Restriction on Hazardous Substances (RoHS) Directive, the European Union's End-of-Life Vehicle Directive (ELV), the Waste Electrical and Electronic Equipment (WEEE) Directive, California Proposition 65, and China RoHS – Belden has developed a restricted materials specification to encompass all raw materials, parts, components or products that are ultimately incorporated into Belden® product.

This includes the elimination, or an appropriate reduction, in the following materials:

    • Antimony and its compounds
    • Arsenic
    • Asbestos and its compounds
    • Beryllium and its compounds
    • Cadmium and its compounds
    • Ethylene Glycol Ethers
    • Lead and its compounds
    • Mercury and its compounds
    • Organophosphate compounds
    • Phthalates
    • Polybrominated biphenyls (PBBs) and their ethers/oxides (PBDEs, PBBEs)
    • Di-(2-ethylhexly)phthalate (DEHP)
    • Penta-, Octa- and Deca- BDE Brominated flame retardants
    • Tin (organic compounds)

Commonly asked questions are covered in Environmental FAQs. Specific materials compliance information for Belden products may be requested through the Customer Service Department: tech@belden.com – or call Customer Service at 1-800-BELDEN-1. You may also contact your local U.S. Belden Sales Representative.

Click here to view the REACH Declaration for information on Belden products in regard to the REACH Substance legislation.

RoHS IconRestriction on Hazardous Substances (RoHS)
Belden plans on being well ahead of the government and standards regulations currently being set for the RoHS — that is, we expect to be fully compliant by 2006. To check compliance on a specific Belden part number, enter the part number in the search area of the eCatalog. Each RoHS-compliant product will also offer you the option of printing a RoHS certificate that applies specifically to that product. Or, consult the Belden RoHS Part Number List in PDF or Excel formats.

RoHS

Belden Connectivity Products - Belden Connectivity is constantly in the process of updating product compliance status for Restriction on Hazardous Substances in the International markets such as China and Europe. To view product compliance and certificate, consult the Belden Connectivity RoHS Compliance List.

Belden is in the process of updating product literature, information and labels according to China RoHS.

California State Requirements
In a 2002 industry-wide consent judgment, wire, cable and cord manufacturers that supply products with greater than 300ppm of lead in the outer jacket (and which are sold to retail consumers in California) must warn these customers about a potential exposure to lead.

To honor the intent of this judgment, Belden has elected to notify its non-retail (wholesale/distribution) customers of products that contain 300ppm (0.03%), or more, of lead in the outer jacket since these products may require labeling if sold to retail.

Refer to the NEMA Document for more specifics on California Proposition 65. To enable a general understanding of the type of products covered under this law, a complete list of exempt products is offered, as well as a list of non-exempt products.

A list of Belden Exempt Products is provided by part number (standard products than contain ≥ 300ppm of lead in the outer jacket), as is a list of Belden Non-Exempt Products.

California Fire Marshal Materials Listing Program
The Office of the State Fire Marshal, acting on behalf of California's Department of Forestry and Fire Protection (CDF), lists those cable products that meet their strict requirements for fire safety. Three cable designs are presently listed under the Fire Marshal's Building Materials Listing Program: Listing No. 7160-0060:101 for Class 2 and Class 3 power limited circuit cables and Listing No. 7161-0060:103 for Type FPLR power-limited fire protective signaling cable with a semi-rigid PVC insulation, an optional tape shield of metal or polyethylene terephthalate/metal, an optional core wrap of glass reinforced TFE (Teflon(R)) impregnated tape or polyethylene terephthalate, an optional PVC or polypropylene filler and a PVC jacket. Listing No. 7161-0060:104 for Type FPLP power-limited fire protective signaling cable with a PVC insulation, an optional aluminum/polypropylene tape shield, an optional core wrap consisting of a polypropylene tape, an optional braid shield of tinned or untinned copper or aluminum and a PVC jacket.

1-800-BELDEN-1 | ©Copyright 2009, Belden Inc. | legal | site map | careers | industry links | contact us